COMPANY HEADER
Print Back
Medium Duty Wide Slot Take-Up, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Material

N/A Cast Iron

Housing Number

N/A WS209

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A UCX08-40MM

Component 2

N/A WS209

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 3700 rpm

Static Load Ratings

N/A 20240 kN

Dynamic Load Ratings

N/A 32490 kN

Short Description

N/A WSX PTI Series

Weight

N/A 2.9 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 144 mm

Total Width

N/A 117 mm

Slot Width

N/A 17.5 mm

Bore Size

N/A 40 mm

Housing Thickness

N/A 38 mm

Width between Slots

N/A 102 mm

Slot Length

N/A 82.5 mm

Length Through Pilot Hole

N/A 15 mm

Pilot Hole Diameter

N/A 29 mm

Length Through Bore Including Housing

N/A 47.6 mm

Tightening Slot Length

N/A 19 mm

Tightening Slot Width

N/A 49 mm

Base Width

N/A 83 mm

Diameter at Pilot Hole

N/A 83 mm

Length between Center of Outer Race to Back of Housing

N/A 19 mm

Length between Centerline to Base of Housing

N/A 87 mm