COMPANY HEADER
Print Back
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A T217

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A UC217-85MM

Component 2

N/A T217

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 2000 rpm

Static Load Ratings

N/A 63360 kN

Dynamic Load Ratings

N/A 83160 kN

Short Description

N/A UCT 200 PTI Series

Weight

N/A 12.06 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 260 mm

Total Width

N/A 198 mm

Slot Width

N/A 30 mm

Bore Size

N/A 85 mm

Housing Thickness

N/A 54 mm

Width between Slots

N/A 173 mm

Slot Length

N/A 157 mm

Length Through Pilot Hole

N/A 29 mm

Pilot Hole Diameter

N/A 48 mm

Length Through Bore Including Housing

N/A 78.6 mm

Tightening Slot Length

N/A 38 mm

Tightening Slot Width

N/A 73 mm

Base Width

N/A 124 mm

Diameter at Pilot Hole

N/A 73 mm

Length between Center of Outer Race to Back of Housing

N/A 27 mm

Length between Centerline to Base of Housing

N/A 150 mm