COMPANY HEADER
Print Back
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A SPK205

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A HC205-25MM

Component 2

N/A SPK205

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 6250 rpm

Static Load Ratings

N/A 7700 kN

Dynamic Load Ratings

N/A 13810 kN

Short Description

N/A SPK 200 PTI Series

Weight

N/A 0.8 kg

Dimension

Tap Thread

N/A M20 x 2.5

Grease Fitting

N/A M6

Total Length

N/A 99 mm

Total Width

N/A 70 mm

Bore Size

N/A 25 mm

Inside Ring Width

N/A 44.4 mm

Diameter of Tapped Post

N/A 35 mm

Housing Thickness

N/A 28 mm

Slot Length

N/A 38 mm

Thread Depth

N/A 22 mm

Length between Center of Outer Race to Back of Bearing

N/A 17.5 mm

Length between Centerline to Base of Housing

N/A 64 mm