COMPANY HEADER
Print Back
SDAF Pillow Block Housing, Accepts Self Aligning Ball or Spherical Roller Bearings with Straight Bores, 4-Bolt base, Cast Iron Housing
Mounted Roller Bearings and Accessories
Inch Based Split Pillow Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Bearing Type

N/A Spherical Roller Bearing

Associated Industries

N/A Aggregate Air Handling Mining Steel Wood

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A SDAF 231 Series

Weight

N/A 1350 lb

Dimension

Grease Fitting

N/A R 1/8

Bore Size

N/A 1.875 in

Foot Length

N/A 12 in

Foot Width

N/A 38.25 in

Dimension b

N/A 14.75 in

Mounting Bolt Size

N/A 1.625 in

Cap Bolts

N/A 1.25 in

Dimension D

N/A 500 mm

Dimension E1

N/A 9 in

Dimension E Min

N/A 32.75 in

Dimension E Max

N/A 33.5 in

Dimension F

N/A 180 mm

Dimension G

N/A 3.375 in

Base to Centerline Height

N/A 23.4375 in

Dimension h1

N/A 3.8 in

Housing Length Thru Bore

N/A 15.5 in

Dimension S2

N/A 2.25 in

Dimension T

N/A 9.5 in

Dimension X

N/A 4.92 mm