COMPANY HEADER
Print Back
Plummer Block Housing, Heavy Duty Metric Block, Accepts 230 Bearing Series. Cast Iron Blocks Include Felt Seals and Fixing Rings
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Bearing Type

N/A Spherical Roller Bearing

Associated Industries

N/A Air Handling Mining Steel

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A S 3000K Series

Weight

N/A 45 lb

Dimension

Bore Size

N/A 36 mm

Foot Height

N/A 55 mm

Housing Height

N/A 365 mm

Foot Length

N/A 540 mm

Foot Width

N/A 160 mm

Dimension D

N/A 260 mm

Mounting Bolt Spacing

N/A 450 mm

Dimension F

N/A 77 mm

Base to Centerline Height

N/A 160 mm

Dimension s

N/A M 30

Dimension S2

N/A 48 mm