COMPANY HEADER
Print Back
Tapered Bores, 223K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

N/A Spherical Roller Bearing

Associated Industries

N/A Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

N/A PTI

Dynamic Load Rating

N/A 1540 lb

Static Load Rating

N/A 2150 lb

Short Description

N/A Self-Aligning Ball Bearings - Tapered Bore

Weight

N/A 128.934 lb

Dimension

Bore Size

N/A 170 mm

Dimension B

N/A 120 mm

Dimension D

N/A 360 mm

Dimension r

N/A 4 mm