COMPANY HEADER
Print Back
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Set-Screw Insert Bearing

Style

N/A Mounted Ball Bearings

Material

N/A AISI 440C Stainless

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 32560 lb

Static Load Rating

N/A 24640 lb

Speed [Max]

N/A 3100 rpm

Short Description

N/A SUC 200 PTI Series

Weight

N/A 1.1 lb

Dimension

Bore Size

N/A 55 mm

Center of Outer Race to Front of Bearing

N/A 33.4 mm

Center of Outer Race to Back of Housing

N/A 22.2 mm

Inner Race Outer Diameter

N/A 68.8 mm

Outer Diameter of Outer Race

N/A 100 mm

Length Thru Bore

N/A 55.6 mm

Outer Race Width

N/A 25 mm