COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Set-Screw Insert Bearing

Style

N/A Mounted Ball Bearings

Material

N/A Stainless Steel 440C

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 52000 lb

Static Load Rating

N/A 35590 lb

Speed [Max]

N/A 2800 rpm

Short Description

N/A SSER 200 PTI Series

Weight

N/A 1.6 lb

Dimension

Bore Size

N/A 60 mm

Center of Outer Race to Front of Bearing

N/A 39.7 mm

Center of Outer Race to Back of Bearing

N/A 25.4 mm

Inner Race Outer Diameter

N/A 75.7 mm

Outer Diameter of Outer Race

N/A 110 mm

Back of Retaining Ring to Back of Outer Race

N/A 25.82 mm

Back of Retaining Ring to Front of Bearing

N/A 29.4 mm

Retaining Ring Outer Diameter

N/A 116.6 mm

Length Thru Bore

N/A 65.1 mm

Outer Race Width

N/A 31.8 mm