COMPANY HEADER
Print Back
H 3000 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A KML34

Component 2

N/A MBL34

Short Description

N/A Adapter Sleeves

Weight

N/A 13.224 lb

Dimension

Total Length

N/A 101 mm

Shaft Size

N/A 6 in

Dimension c

N/A 28.5 mm

Dimension D

N/A 200 mm

Dimension d

N/A 170 mm