COMPANY HEADER
Print Back
OH 3200 Series, Use with 232 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Spherical Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3156

Component 2

N/A MS3156

Component 3

N/A M8 x 16

Short Description

N/A Tapered Adapter Sleeves

Weight

N/A 50.692 lb

Dimension

Shaft Size

N/A 10.5 in

Dimension c

N/A 38 mm

Dimension c1

N/A 53 mm

Dimension D

N/A 350 mm

Dimension d

N/A 280 mm

Dimension L

N/A 223 mm