COMPANY HEADER
Print Back
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3184

Component 2

N/A MS3184

Component 3

N/A M16 x 30

Short Description

N/A Adapter Sleeves

Weight

N/A 207.176 lb

Dimension

Shaft Size

N/A 15.75 in

Dimension c

N/A 70 mm

Dimension c1

N/A 85 mm

Dimension D

N/A 540 mm

Dimension d

N/A 420 mm

Dimension L

N/A 352 mm