COMPANY HEADER
Print Back
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3172

Component 2

N/A MS3172

Short Description

N/A Adapter Sleeves

Weight

N/A 119.4568 lb

Dimension

Total Length

N/A 259 mm

Shaft Size

N/A 340 mm

Dimension c

N/A 58 mm

Dimension c1

N/A 75 mm

Dimension D

N/A 460 mm

Dimension d

N/A 360 mm