COMPANY HEADER
Print Back
GISW Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 97 lb

Static Load Rating

N/A 53 lb

Speed [Max]

N/A 170 rpm

Short Description

N/A Metric Rod End

Weight

N/A 1.19 lb

Dimension

Base to Center of Bore

N/A 84 mm

Tapped Hole

N/A M22 x 1.5 mm

Total Height

N/A 111 mm

Bore Size

N/A 22 mm

Outer Diameter

N/A 54 mm

Length Thru Bore

N/A 28 mm

Tap Depth

N/A 37 mm

Post Diameter

N/A 30 mm

Base Length

N/A 37 mm

Top of Housing Width

N/A 20 mm

Base Width

N/A 32 mm

Face Diameter

N/A 25.8 mm