COMPANY HEADER
Print Back
GALS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 13.5 lb

Static Load Rating

N/A 23.5 lb

Speed [Max]

N/A 860 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.19 lb

Dimension

Base to Center of Bore

N/A 54 mm

Total Height

N/A 70 mm

Thread Length

N/A 33 mm

Bore Size

N/A 12 mm

Outer Diameter

N/A 32 mm

Length Thru Bore

N/A 16 mm

Thread Diameter

N/A M12 x 1.75 mm

Top of Housing Width

N/A 12 mm

Face Diameter

N/A 15.4 mm