COMPANY HEADER
Print Back
EIL..D SS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 39 lb

Static Load Rating

N/A 34 lb

Speed [Max]

N/A 10 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.49 lb

Dimension

Base to Center of Bore

N/A 67 mm

Tapped Hole

N/A M16 x 2 mm

Total Height

N/A 90 mm

Bore Size

N/A 17 mm

Outer Diameter

N/A 46 mm

Length Thru Bore

N/A 14 mm

Tap Depth

N/A 33 mm

Post Diameter

N/A 24 mm

Base Length

N/A 30 mm

Top of Housing Width

N/A 11 mm

Base Width

N/A 27 mm

Face Diameter

N/A 20.7 mm