COMPANY HEADER
Print Back
EIL Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Steel

Dynamic Load Rating

N/A 17 lb

Static Load Rating

N/A 42.5 lb

Speed [Max]

N/A 8 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.4 lb

Dimension

Base to Center of Bore

N/A 61 mm

Tapped Hole

N/A M14 x 2 mm

Total Height

N/A 81 mm

Bore Size

N/A 15 mm

Outer Diameter

N/A 40 mm

Length Thru Bore

N/A 12 mm

Tap Depth

N/A 29 mm

Post Diameter

N/A 21 mm

Base Length

N/A 26 mm

Top of Housing Width

N/A 10 mm

Base Width

N/A 22 mm

Face Diameter

N/A 18.4 mm