COMPANY HEADER
Print Back
EAL..D SS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 30 lb

Static Load Rating

N/A 23 lb

Speed [Max]

N/A 8 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.31 lb

Dimension

Base to Center of Bore

N/A 63 mm

Total Height

N/A 83 mm

Thread Length

N/A 34 mm

Bore Size

N/A 15 mm

Outer Diameter

N/A 40 mm

Length Thru Bore

N/A 12 mm

Thread Diameter

N/A M14 x 2 mm

Top of Housing Width

N/A 10 mm

Face Diameter

N/A 18.4 mm