COMPANY HEADER
Print Back
EA Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Steel

Dynamic Load Rating

N/A 30 lb

Static Load Rating

N/A 62.5 lb

Speed [Max]

N/A 9 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.71 lb

Dimension

Base to Center of Bore

N/A 78 mm

Total Height

N/A 104.5 mm

Thread Length

N/A 43 mm

Bore Size

N/A 20 mm

Outer Diameter

N/A 53 mm

Length Thru Bore

N/A 16 mm

Thread Diameter

N/A M20 x 1.5 mm

Top of Housing Width

N/A 13 mm

Face Diameter

N/A 24.2 mm