COMPANY HEADER
Print Back
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A PX17

Dimension

Total Length

N/A 15.0 in381 mm

Total Width

N/A 4.02 in102 mm

Total Height

N/A 7.95 in202 mm

Bore Size

N/A 85 mm

Inside Ring Width

N/A 4.22 in107.3 mm

Bolt Hole Spacing

N/A 11.14 in283 mm

Base Width

N/A 4.02 in102 mm

Base Length

N/A 15.0 in381 mm

Shaft Height

N/A 4 in101.6 mm

Base Thickness

N/A 1.65 in42 mm