COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A SW 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A SW211

Dimension

Total Length

N/A 8.62 in219 mm

Total Width

N/A 2.36 in60 mm

Total Height

N/A 4.98 in126.5 mm

Bore Size

N/A 2.1875 in

Inside Ring Width

N/A 2.90 in73.7 mm

Bolt Hole Spacing

N/A 6.46 in164 mm

Base Width

N/A 2.36 in60 mm

Base Length

N/A 219 in2.36 mm

Shaft Height

N/A 2 1/2 in63.5 mm

Base Thickness

N/A 0.91 in23 mm