COMPANY HEADER
Print Back
SR2-FC SERIES Single Locking Collar - Non-Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Piloted Flange

Weight

N/A 23 lb

Dimension

Total Width

N/A 103 mm

Bore Size

N/A 65 mm

Housing Length

N/A 222 mm

Housing Width

N/A 79.4 mm

Foot Height

N/A 19 mm

Locking Collar Outer Diameter

N/A 114.3 mm

Bolt Hole Length

N/A 52.2 mm

Mounting Face to Front of Expanded Collar

N/A 52.2 mm

Pilot Face Width

N/A 31.8 mm

Housing Size

N/A 215

Mounting Face to Back of Bearing

N/A 50.8 mm

Bolt Hole Center Distance

N/A 134.7 mm

Removal Thread

N/A 7/16-14

Expansion Distance

N/A 0.24 in

Pilot Outer Diameter

N/A 162.9 mm