COMPANY HEADER
Print Back
SR2200 Spherical Roller Bearings - Closed End Cover
Mounted Roller Bearings and Accessories
SR2200 and SRE Series
Unit of Measure

Specifications

Type

N/A Bearing End Cover

Style

N/A Closed

Weight

N/A 0.7 lb

Material

N/A Steel

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Closed End Cover

Dimension

Bore Size

N/A 3.5 in

Cap Bolt Size

N/A 1/4 to 20 mm

Cover Front Outer Diameter

N/A 6.3 in

Housing Size

N/A 218 mm

End Cover Width

N/A 1.28 in