COMPANY HEADER
Print Back
Stainless Steel 3-Bolt Flanged Bracket, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SUC204-20MM

Housing Number

N/A SFB204

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Set Screw

Component 1

N/A SUC204-20MM

Component 2

N/A SFB204

Associated Industries

N/A Food

Static Load Rating

N/A 5190 kN

Dynamic Load Rating

N/A 10560 kN

Speed [Max]

N/A 7450 rpm

Short Description

N/A SUCSFB 200 PTI Series

Weight

N/A 0.8 lb

Dimension

Shaft Size d

N/A 20 mm

Grease Fitting

N/A M6

Center of Top Bolts to Bottom Bolt

N/A 15.9 mm

Center of Bearing to Center of Top Bolt Holes

N/A 43.3 mm

Center of Outer Race to Back of Housing

N/A 22 mm

Overall Height

N/A 108 mm

Housing Width

N/A 25.4 mm

Foot Height

N/A 8 mm

Housing Top Outer Diameter

N/A 63.5 mm

Overall Width

N/A 34.3 mm

Top Bolt Holes Center to Center Width

N/A 38.1 mm

Bolt Hole Diameter

N/A 10 mm

Housing Foot Length

N/A 60 mm