COMPANY HEADER
Print Back
Flanged Housing, Accommodates 1220, 2200 Series Mounted Ball and 222 Series Spherical Bearings, Closed End
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Triangle Flange Housing

Series

N/A 722500

Housing Construction

N/A Split Housing

Compatible Bearing

N/A Ball Bearing, Spherical Bearing

Compatible Bearing Series

N/A 1220, 2200, 222

Bore Size

N/A 60 mm

Weight

N/A 5.9 lb

Associated Industries

N/A Mining, Steel, Air Handling

TYPE: EURO/ PTI

N/A PTI

Number of Holes

N/A 3

Grease Type

N/A NLGI #2 Lithium Based

Grease Fitting

N/A R 1/8

Short Description

N/A 722500 Series - 3 Bolt Triangular

Dimension

Total Length

N/A 225 mm

Total Height

N/A 86 mm

Outside Diameter

N/A 152 mm

Bolt Circle Diameter

N/A 12 mm

Base Thickness

N/A 15 mm

Dimension B

N/A 22 mm

Dimension F

N/A 20 mm

Dimension H

N/A 78 mm

Dimension H1

N/A 203 mm

Dimension I

N/A 80 mm

Dimension R

N/A 190 mm

Dimension X

N/A 33 mm