COMPANY HEADER
Print Back
Flanged Housing, Accommodates 1220, 2200 Series Mounted Ball and 222 Series Spherical Bearings, Closed End
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Square Flange Housing

Series

N/A 722500

Housing Construction

N/A Split Housing

Compatible Bearing

N/A Ball Bearing, Spherical Bearing

Compatible Bearing Series

N/A 1220, 2200, 222

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 11.5 lb

Associated Industries

N/A Mining, Steel, Air Handling

Number of Holes

N/A 4

Grease Type

N/A NLGI #2 Lithium Based

Grease Fitting

N/A R 1/8

Short Description

N/A 722500 Series - 4 Bolt Flange

Dimension

Total Length

N/A 210 mm

Total Height

N/A 114 mm

Outside Diameter

N/A 188 mm

Bolt Hole Spacing

N/A 170 mm

Bolt Circle Diameter

N/A 16 mm

Base Thickness

N/A 25 mm

Dimension B

N/A 31 mm

Bore Size

N/A 75 mm

Dimension F

N/A 30 mm

Dimension H

N/A 105 mm

Dimension I

N/A 114 mm

Dimension X

N/A 16 mm