COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Tapered Adapter Sleeve

Bearing Only Number

N/A UK 216

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 16000 lb

Static Load Rating

N/A 12200 lb

Speed [Max]

N/A 2150 rpm

Inch Adapter Sleeve Part Number

N/A H 2316 x 2-3/4 mm

Short Description

N/A UK200 Series

Weight

N/A 3.2 lb

Dimension

Bore Size

N/A 2.75 in

Outer Diameter of Outer Race

N/A 140 in

Length Through Adapter Sleeve Bore

N/A 78 in

Width of Outer Race

N/A 26 in