COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Wide Inner Ring, Steel Retainer
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Set Screw

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 9570 lb

Static Load Rating

N/A 4700 lb

Speed [Max]

N/A 8800 rpm

Short Description

N/A UC 200 PTI Series

Weight

N/A 0.12 lb

Dimension

Length between Center Outer Race to Front of Bearing

N/A 16 mm

Length between Center Outer Race to Back of Bearing

N/A 9.9 mm

Bore Size

N/A 12 mm

Outer Diameter of Inner Race

N/A 24.6 mm

Outer Diameter of Outer Race

N/A 40 mm

Length Through Bore

N/A 25.9 mm

Width of Outer Race

N/A 15 mm