COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Set Screw

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 7390 lb

Static Load Rating

N/A 4610 lb

Speed [Max]

N/A 3700 rpm

Short Description

N/A SER 200 PTI Series

Weight

N/A 0.8 lb

Dimension

Length between Center Outer Race to Front of Bearing

N/A 1.19 in

Length between Center Outer Race to Back of Bearing

N/A 0.75 mm0.75 in

Back of Retaining Ring to Back of Outer Race

N/A 0.89 in

Back of Retaining Ring to Front of Bearing

N/A 0.83 in

Bore Size

N/A 1.625 in

Outer Race Width

N/A 1.09 in

Inner Race Outer Diameter

N/A 2.26 in

Outer Diameter of Outer Race

N/A 3.347 in

Retaining Ring Outer Diameter

N/A 3.61 in

Length Through Bore

N/A 1.94 mm1.94 in