COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Set Screw

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 12800 lb

Static Load Rating

N/A 6600 lb

Speed [Max]

N/A 8800 rpm

Short Description

N/A SER 200 PTI Series

Weight

N/A 0.3 lb

Dimension

Length between Center Outer Race to Front of Bearing

N/A 19.5 mm

Length between Center Outer Race to Back of Bearing

N/A 11.5 mm

Back of Retaining Ring to Back of Outer Race

N/A 12.06 mm

Back of Retaining Ring to Front of Bearing

N/A 15.08 mm

Bore Size

N/A 12 mm

Outer Race Width

N/A 15.9 mm

Inner Race Outer Diameter

N/A 28.3 mm

Outer Diameter of Outer Race

N/A 47 mm

Retaining Ring Outer Diameter

N/A 52.7 mm

Length Through Bore

N/A 31 mm