COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Narrow Inner Ring, Steel Retainer
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Set Screw

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 32030 lb

Static Load Rating

N/A 19580 lb

Speed [Max]

N/A 4000 rpm

Short Description

N/A SB PTI Series

Weight

N/A 0.50 lb

Dimension

Length between Center Outer Race to Front of Bearing

N/A 25 mm

Length between Center Outer Race to Back of Bearing

N/A 9 mm

Bore Size

N/A 40 mm

Outer Diameter of Inner Race

N/A 52.7 mm

Outer Diameter of Outer Race

N/A 80 mm

Length Through Bore

N/A 34 mm

Width of Outer Race

N/A 18 mm