COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Tapered Adapter Sleeve

Bearing Only Number

N/A GSH205

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 3060 lb

Static Load Rating

N/A 1760 lb

Speed [Max]

N/A 5300 rpm

Adapter Part Number

N/A H205GSH-16 mm

Short Description

N/A GSH Series

Weight

N/A 0.17 lb

Dimension

Length between Center Outer Race to Front of Adapter

N/A 0.67 in

Length between Center Outer Race to Back of Bearing

N/A 0.29 in

Bore Size

N/A 1 in

Outer Diameter of Outer Race

N/A 2.047 in

Length Through Bore

N/A 1.1 in

Width of Outer Race

N/A 0.59 in