COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Tapered Adapter Sleeve

Bearing Only Number

N/A GSH204

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 12700 lb

Static Load Rating

N/A 6600 lb

Speed [Max]

N/A 6250 rpm

Adapter Part Number

N/A H204GSH-20MM mm

Short Description

N/A GSH Series

Weight

N/A 0.14 lb

Dimension

Length between Center Outer Race to Front of Adapter

N/A 18.9 mm

Length between Center Outer Race to Back of Bearing

N/A 7.5 mm

Bore Size

N/A 20 mm

Outer Diameter of Outer Race

N/A 47 mm

Length Through Bore

N/A 28 mm

Width of Outer Race

N/A 14 mm