COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
4 Bolt Piloted Flange Mounted Ball Bearings
> Item # UCFCX13-60MM
Item # UCFCX13-60MM, Piloted 4-Bolt Flange UCFCX 200 Silver Series
Medium Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Piloted 4-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Set Screw Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
7.64 in
194 mm
Bore Size
N/A
60 mm
Inside Ring Width
N/A
2.967 in
75.4 mm
Bolt Circle Diameter
N/A
6.496 in
165 mm
Pilot Diameter
N/A
5.50 in
139.7 mm