COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
4 Bolt Piloted Flange Mounted Ball Bearings
> Item # RVFW204-12
Item # RVFW204-12, Piloted 4-Bolt Flange RVFW 200 Silver Series
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Piloted 4-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Eccentric Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
3.94 in
100 mm
Bore Size
N/A
0.75 in
Inside Ring Width
N/A
1.28 in
32.4 mm
Bolt Circle Diameter
N/A
3.07 in
78 mm
Pilot Diameter
N/A
2.44 in
62 mm