COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
4 Bolt Piloted Flange Mounted Ball Bearings
> Item # FWSN204-20AMM
Item # FWSN204-20AMM, Piloted 4-Bolt Flange FWSN 200 Silver Series
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Piloted 4-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Eccentric Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
3.94 in
100 mm
Bore Size
N/A
20 mm
Inside Ring Width
N/A
1.64 in
41.6 mm
Bolt Circle Diameter
N/A
3.07 in
78 mm
Pilot Diameter
N/A
2.44 in
62 mm