COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Thin Adapter Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 3-Bolt Flanged Bracket

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Thin Adapter Mount

Housing Material

N/A Cast Iron

Lubrication Type

N/A RELUBRICATABLE

Dimension

Total Length

N/A 6.14 in156 mm

Total Width

N/A 3.74 in95 mm

Bore Size

N/A 35 mm

Inside Ring Width

N/A 1.80 in45.6 mm

Upper Bolt Hole Spacing

N/A 2 in50.8 mm

Upper Bolt Hole To Lower

N/A 1.25 in31.8 mm