COMPANY HEADER
Print Back
Normal Duty 2 PC Steel Hsg Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 3-Bolt Pressed Steel Flnge

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw Lock

Housing Material

N/A 2 PC Steel

Lubrication Type

N/A RELUBRICATABLE

Dimension

Outside Diameter

N/A 3.75 in95.3 mm

Bore Size

N/A 0.875 in

Inside Ring Width

N/A 1.12 in28.5 mm

Bolt Circle Diameter

N/A 3 in76.0 mm