COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 0.625 in

D - Dimension

N/A 1.5748 in40 mm

Bi - Dimension

N/A 1.0236 in26 mm

Be - Dimension

N/A 0.5906 in15 mm

N - Dimension

N/A 0.3937 in10 mm

M - Dimension

N/A 0.6299 in16 mm

G - Dimension

N/A 0.1575 in4 mm

Ds - Dimension

N/A 10-32UNF

Basic Load Rating

N/A 2,040 lbf

Basic Static Load Rating

N/A 1,020 lbf

Weight

N/A 0.24 lb

Seal Type

N/A B-Type