COMPANY HEADER
Print Back
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Specifications

Type

N/A Spherical (SB)

d - Bore Dia. of Bearing

N/A 1 9/16 in

D - Dimension

N/A 3.1496 in80 mm

Bi - Dimension

N/A 1.3386 in34 mm

Be - Dimension

N/A 0.7087 in18 mm

N - Dimension

N/A 0.3543 in9 mm

M - Dimension

N/A 0.9843 in25 mm

G - Dimension

N/A 0.3150 in8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 6,375 lbf

Basic Static Load Rating

N/A 3,960 lbf

Weight

N/A 1.32 lb

Seal Type

N/A K-Type