COMPANY HEADER
Print Back
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Specifications

Type

N/A Spherical (SB)

d - Bore Dia. of Bearing

N/A 12 mm

D - Dimension

N/A 1.5748 in40 mm

Bi - Dimension

N/A 0.8661 in22 mm

Be - Dimension

N/A 0.4724 in12 mm

N - Dimension

N/A 0.2362 in6 mm

M - Dimension

N/A 0.6299 in16 mm

G - Dimension

N/A 0.1772 in4.5 mm

Ds - Dimension

N/A 10-32UNF

Basic Load Rating

N/A 2,040 lbf

Basic Static Load Rating

N/A 1,020 lbf

Weight

N/A 0.22 lb

Seal Type

N/A K-Type