COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 15 mm

D - Dimension

N/A 1.5748 in40 mm

Bi - Dimension

N/A 1.4685 in37.3 mm

Be - Dimension

N/A 0.5906 in15 mm

N - Dimension

N/A 0.5472 in13.9 mm

M - Dimension

N/A 0.5472 in13.9 mm

I - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 1.1260 in28.6 mm

H - Dimension

N/A 0.5315 in13.5 mm

G - Dimension

N/A 0.1890 in4.8 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 2,740 lbf

Basic Static Load Rating

N/A 1,600 lbf

Weight

N/A 0.6 lb

Seal Type

N/A B-Type