COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 0.875 in

D - Dimension

N/A 2.0472 in52 mm

Bi - Dimension

N/A 1.3750 in34.9 mm

Be - Dimension

N/A 0.7500 in19.1 mm

N - Dimension

N/A 0.5156 in13.1 mm

M - Dimension

N/A 0.8594 in21.8 mm

E - Dimension

N/A 0.6094 in15.48 mm

A - Dimension

N/A 0.0469 in1.19 mm

H - Dimension

N/A 0.2031 in5.2 mm

R - Dimension

N/A 0.2344 in5.95 mm

J - Dimension

N/A 0.0938 in2.38 mm

P - Dimension

N/A 2.2656 in57.5 mm

G - Dimension

N/A 0.2188 in5.6 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 3,010 lbf

Basic Static Load Rating

N/A 1,750 lbf

Weight

N/A 0.6 lb

Seal Type

N/A B-Type