COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 0.625 in

D - Dimension

N/A 1.8504 in47 mm

Bi - Dimension

N/A 1.2188 in31 mm

Be - Dimension

N/A 0.6250 in15.9 mm

N - Dimension

N/A 0.4063 in10.3 mm

M - Dimension

N/A 0.8125 in20.6 mm

E - Dimension

N/A 0.4844 in12.3 mm

A - Dimension

N/A 0.0469 in1.19 mm

H - Dimension

N/A 0.1719 in4.4 mm

R - Dimension

N/A 0.1719 in4.37 mm

J - Dimension

N/A 0.0938 in2.38 mm

P - Dimension

N/A 2.0625 in52.4 mm

G - Dimension

N/A 0.1875 in4.8 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 2,740 lbf

Basic Static Load Rating

N/A 1,600 lbf

Weight

N/A 0.49 lb

Seal Type

N/A B-Type