COMPANY HEADER
Print Back
With Eccentric Locking Collar.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 50 mm

D - Dimension

N/A 3.5433 in90 mm

Bi - Dimension

N/A 2.2480 in57.1 mm

Be - Dimension

N/A 0.9449 in24 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 0.9685 in24.6 mm

G - Dimension

N/A 0.2677 in6.8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 6,590 lbf

Basic Static Load Rating

N/A 4,070 lbf

Weight

N/A 2.23 lb

Seal Type

N/A B-Type

Material

N/A Balls & Rings - 440 Stainless Steel
Seal - Silicone Rubber
Seal Frame & Slinger - 302 Stainless Steel
Retainer - 302 Stainless Steel
Set Screws - 304 Stainless Steel
Locking Collar (SNA only) - 304 Stainless Steel
Lubrication - H-1 Food Grade Grease