COMPANY HEADER
Print Back
Set Screw Lock
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 40 mm

D - Dimension

N/A 3.1496 in80 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

Be - Dimension

N/A 0.8268 in21 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

G - Dimension

N/A 0.3150 in8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 6,375 lbf

Basic Static Load Rating

N/A 3,960 lbf

Weight

N/A 1.41 lb

Seal Type

N/A B-Type

Material

N/A Rings - Hard Chrome Coated
Balls - 440 Stainless Steel
Seal - Silicone Rubber
Slinger & Seal Frame - 302 Stainless Steel
Retainer - 302 Stainless Steel*
Set Screws - 304 Stainless Steel
Lubrication - H-1 Food Grade Grease
* Chrome coated for sizes 213-215