COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.1875 in

A - Dimension

N/A 5.00 in127 mm

P - Dimension

N/A 4 1/8 in104.8 mm

S - Dimension

N/A 15/32 in11.9 mm

J - Dimension

N/A 27/64 in11 mm

K - Dimension

N/A 3/8 in10 mm

G - Dimension

N/A 25/32 in20 mm

F - Dimension

N/A 3.375 in85.7 mm

I - Dimension

N/A 19/64 in7.5 mm

Z - Dimension

N/A 1 11/64 in29.8 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A UC 206-19

Housing No.

N/A FCF 206

Weight

N/A 3.9 lb

Seal Type

N/A B-Type