COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFCS
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 45 mm

A - Dimension

N/A 5 1/4 in133 mm

P - Dimension

N/A 4 3/8 in111.1 mm

S - Dimension

N/A 15/32 in12 mm

J - Dimension

N/A 7/16 in11 mm

K - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 1 1/32 in26 mm

F - Dimension

N/A 3.625 in92.1 mm

I - Dimension

N/A 23/64 in9 mm

Z - Dimension

N/A 1 17/32 in39.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 209

Housing No.

N/A NPFC X08

Weight

N/A 4.40 lb

Seal Type

N/A B-Type