COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts - BUCNPFCS
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.5 in

A - Dimension

N/A 7 5/8 in194 mm

P - Dimension

N/A 6.50 in165 mm

S - Dimension

N/A 5/8 in16 mm

J - Dimension

N/A 25/32 in20 mm

K - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 1 5/16 in33 mm

F - Dimension

N/A 5.500 in139.7 mm

I - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 2 in50.7 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A BUC 213-40

Housing No.

N/A NPFC X12

Weight

N/A 11.7 lb

Seal Type

N/A B-Type