COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.9375 in

A - Dimension

N/A 3 3/4 in95 mm

E - Dimension

N/A 2.75 in70 mm

I - Dimension

N/A 25/32 in20 mm

G - Dimension

N/A 19/32 in15 mm

L - Dimension

N/A 1 7/32 in31 mm

S - Dimension

N/A 29/64 in11.5 mm

Z - Dimension

N/A 1 27/32 in46.9 mm

Bi - Dimension

N/A 1.7441 in44.3 mm

N - Dimension

N/A 0.6850 in17.4 mm

M - Dimension

N/A 0.6850 in17.4 mm

J - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 1.5000 in38.1 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A NA 205-15

Housing No.

N/A F 205

Weight

N/A 2.1 lb

Seal Type

N/A B-Type