COMPANY HEADER
Print Back
Set screw type.
  • Ductile iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 20 mm

A - Dimension

N/A 3 9/16 in90 mm

E - Dimension

N/A 2 13/16 in71.4 mm

G - Dimension

N/A 7/16 in11 mm

B - Dimension

N/A 2 5/8 in67 mm

L - Dimension

N/A 25/32 in20 mm

S - Dimension

N/A 11/32 in9 mm

Z - Dimension

N/A 1 5/32 in29.4 mm

Bi - Dimension

N/A 0.9843 in25 mm

Y - Dimension

N/A 1 25/32 in45 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SB 204G

Housing No.

N/A RFB 204

Weight

N/A 0.8 lb

Seal Type

N/A K-Type